text.skipToContent text.skipToNavigation

Falcon® 细胞培养小室

电子邮件

  • 蚀刻PET膜具有光滑表面和贯穿膜的圆柱形孔
  • 低蛋白结合PET膜
  • 经过γ-辐照灭菌
  • 多种规格,包括6孔、12孔和24孔
  • 多种膜孔径可选:0.4、1.0、3.0和8.0 µm直径
  • 采用独立包装,48个小室/箱
  • 未经组织培养处理的小室外壁可防止细胞在小室壁上混杂生长
  • 创新的悬挂设计便于移液操作,支持共培养


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
353090 Falcon® 细胞培养小室,适用于6孔板,0.4 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353091 Falcon® 细胞培养小室,适用于6孔板,3.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353092 Falcon® 细胞培养小室,适用于6孔板,3.0 µm半透明高密度PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353093 Falcon® 细胞培养小室,适用于6孔板,8.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353095 Falcon® 细胞培养小室,适用于24孔板,0.4 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353096 Falcon® 细胞培养小室,适用于24孔板,3.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353097 Falcon® 细胞培养小室,适用于24孔板,8.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353102 Falcon® 细胞培养小室,适用于6孔板,1.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353103 Falcon® 细胞培养小室,适用于12孔板,1.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353104 Falcon® Permeable Support for 24-well Plate with 1.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case N/A per case
353180 Falcon® 细胞培养小室,适用于12孔板,0.4 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353181 Falcon® Permeable Support for 12-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case N/A per case
353182 Falcon® 细胞培养小室,适用于12孔板,8.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353292 Falcon® 细胞培养小室,适用于12孔板,3.0 µm半透明高密度PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   N/A per case
353492 Falcon® Permeable Support for 24-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case N/A per case
353493 Falcon® Permeable Support for 6-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case N/A per case
353494 Falcon® Permeable Support for 12-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case N/A per case
353495 Falcon® Permeable Support for 24-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case N/A per case