More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Iscove’s Modification of DMEM
Product Number10-016-CM
[+] L-glutamine,25 mM HEPES[-] ß-thioglycerol, ß-mercaptoethanol Technical Advantage: Substitution of Pyridoxine HCl for Pyridoxal ensures improved stability over the original formulation. Iscove's Modification of DMEM (IMDM) is a highly enriched synthetic medium optimized for rapidly proliferation cultures of high cell density. A modified form of Dulbecco's Modified eagle Medium (DMEM), Iscove's contains additional amino acids, vitamins, selenium and HEPES buffer, and is formulated with potassium nitrate in place of ferric nitrate. The addition of albumin and transferrin may be required for certain cell types. This formulation is produced with L-glutamine and 25 mM HEPES, and do not contain alpha-thioglycerol and beta-mercaptoethanol.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
€309.31 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 10-016-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 1 L |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24823018
- Quality Certificate - Lot No.17123014
- Quality Certificate - Lot No.35722011
- Quality Certificate - Lot No.14522006
- Quality Certificate - Lot No.32321006
- Quality Certificate - Lot No.22521004
- Quality Certificate - Lot No.06920008
- Quality Certificate - Lot No.02720009
- Quality Certificate - Lot No.34419013
- Quality Certificate - Lot No.19119007
- Quality Certificate - Lot No.08019011
- Quality Certificate - Lot No.27818005
- Quality Certificate - Lot No.16318001
- Quality Certificate - Lot No.01018006
- Quality Certificate - Lot No.29717006
- Quality Certificate - Lot No.26117005
- Quality Certificate - Lot No.14917020
- Quality Certificate - Lot No.05817016
- Quality Certificate - Lot No.30716005
- Quality Certificate - Lot No.19216005
- Quality Certificate - Lot No.11616017
- Quality Certificate - Lot No.05616006