More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collagen I, Human, 10 mg
Product Number354265
Learn More
(This is the suggested replacement for 354243, 354244, 354246, and 354261)
Corning® Collagen I, human, 10mg, is effective as a gel or thin coating at a recommended concentration of 0.2-2µg/cm² of growth surface depending on cell type (guidelines for coating included with product).
Formulation
Frozen in 2mM HCl
Source
Human placenta. Source material tested for hepatitis B antigen and HIV-1 antibody.
Quality
- Electrophoretically homogeneous (SDS-PAGE)
- Shown to promote attachment and spreading of HT-1080 human fibrosarcoma cells
- Found negative for bacteria, fungi, and mycoplasma
Preparation and Storage
Stable for at least three months at -20°C. Avoid multiple freeze-thaws.
Handling
Effective as a gel or thin coating at a recommended concentration of 0.2-2 µg/cm² of growth surface depending on cell type
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€325.04 per each
Out of Stock
Product Number | 354265 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 10 mg |
Source | Human placenta |
Formulation | Frozen in 2mM HCl |
- Quality Certificate - Lot No.26823006
- Quality Certificate - Lot No.8134003
- Quality Certificate - Lot No.7345018
- Quality Certificate - Lot No.7018221
- Quality Certificate - Lot No.5048301
- Quality Certificate - Lot No.5019315
- Quality Certificate - Lot No.3347670
- Quality Certificate - Lot No.3072004
- Quality Certificate - Lot No.2101007
- Quality Certificate - Lot No.2017007
- Quality Certificate - Lot No.1326004
- Quality Certificate - Lot No.1270002
- Quality Certificate - Lot No.1152002
- Quality Certificate - Lot No.1055002
- Quality Certificate - Lot No.0161001
- Quality Certificate - Lot No.0069004