Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Poly-D-Lysine 60 mm Culture Dishes, 20/Pack, 100/Case
Product Number356468

Learn More

Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$553.66 per case
Out of Stock
Product Number | 356468 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Cell Growth Area | 21.3 cm² |
Storage | 4°- 30°C |
Surface Coating | Poly-D-Lysine |
- Quality Certificate - Lot No.16125011
- Quality Certificate - Lot No.12525027
- Quality Certificate - Lot No.11225021
- Quality Certificate - Lot No.33824031
- Quality Certificate - Lot No.30924014
- Quality Certificate - Lot No.27524022
- Quality Certificate - Lot No.24824018
- Quality Certificate - Lot No.19724033
- Quality Certificate - Lot No.10024014
- Quality Certificate - Lot No.08624021
- Quality Certificate - Lot No.04624023
- Quality Certificate - Lot No.30723005
- Quality Certificate - Lot No.28223015
- Quality Certificate - Lot No.25423007
- Quality Certificate - Lot No.23323025
- Quality Certificate - Lot No.15623019
- Quality Certificate - Lot No.09023032
- Quality Certificate - Lot No.25722024
- Quality Certificate - Lot No.24122008
- Quality Certificate - Lot No.18922011
- Quality Certificate - Lot No.13322009
- Quality Certificate - Lot No.30921024
- Quality Certificate - Lot No.33920029
- Quality Certificate - Lot No.26020006
- Quality Certificate - Lot No.26319018
- Quality Certificate - Lot No.07419012
- Quality Certificate - Lot No.25018014
- Quality Certificate - Lot No.21518009
- Quality Certificate - Lot No.11718007
- Quality Certificate - Lot No.20217011