More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well tips, 70µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberVT-384-70UL-R
Learn More
This is the suggested replacement for VT-384-70-L-R.
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 70 µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 384ST, 96ST & 16ST head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€4,133.88 per case
Out of Stock
Product Number | VT-384-70UL-R |
Qty./Pk | 3840 / Pk |
Qty./Cs | 19200 / Cs |
Brand | Axygen® |
Tip Format | 384 Tips/Rack |
Tip | Standard |
Filter | No |
Color | Clear |
Sterile | No |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Autoclavable | No |
Maximum Volume/Well | 70 µL |
Tip Shape | Round |
Packaging | SBS Rack |
Compatibility | Agilent Velocity |
Tip Feature | Standard |
Series | VT |
Packaging Configuration | Single Rack |
Use With Model | Agilent |
Model | Velocity |
Pcs./Cs | 50 Racks/Case |
- Quality Certificate - Lot No.33223017
- Quality Certificate - Lot No.32523013
- Quality Certificate - Lot No.31123028
- Quality Certificate - Lot No.00222050
- Quality Certificate - Lot No.32821032
- Quality Certificate - Lot No.31519029
- Quality Certificate - Lot No.31419015
- Quality Certificate - Lot No.31219015
- Quality Certificate - Lot No.31019014
- Quality Certificate - Lot No.30719031
- Quality Certificate - Lot No.30519064
- Quality Certificate - Lot No.28419055
- Quality Certificate - Lot No.28319014