text.skipToContent text.skipToNavigation

Falcon® 24-well Multiwell Insert System with 1.0 µm Pore High Density PET Membrane, 5/Case

Product Number351181

E-mail

(This is the suggested replacement for 351180)

Storage: Store at room temperature, away from direct sunlight.

  • Automate and increase productivity and throughput of cell culture insert-based assays
  • Designed for bioavailability, transport, permeability, cell migration, and tumor invasion studies


$746.45 per case

Less than 10 in Stock

Details
Product Number   351181
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Falcon®  
Plate Format   24-well  
Cell Growth Area   0.3 cm²  
Surface Treatment   TC-Treated  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   1 µm  
Membrane Diameter   6.5 mm  
Specifications Documents