text.skipToContent text.skipToNavigation

Falcon® HTS 24-well Multiwell Permeable Support System with 3.0 µm High Density PET Membrane, Sterile, 5/Pack, 5/Case

Product Number351183

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


(This is the suggested replacement for 351182)

  • Automate and increase productivity and throughput of cell culture insert-based assays
  • Designed for bioavailability, transport, permeability, cell migration, and tumor invasion studies


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,271.06 per case

Out of Stock

Details
Product Number   351183
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Falcon®  
Plate Format   24-well  
Cell Growth Area   0.3 cm²  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   3 µm  
Membrane Diameter   6.5 mm  
Storage   Room temperature  
Specifications Documents