text.skipToContent text.skipToNavigation

Corning® 3L Disposable Spinner Flask, Solid Cap, Sterile, with MPC Accessory

Product Number3559

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


The Corning 3L spinner flask body is constructed of polystyrene, paddle and shaft from polypropylene and caps from high density polyethylene. All are made of USP Class VI and ISO 10993-18 compliant materials.

  • Recommended working range of 1L to 3L.
  • Extended paddle design ensures constant top-to-bottom motion of the liquid without having to adjust the height of the paddle.
  • Bottom contours on the paddle hug the shape of the flask, eliminating dead spots.
  • Two wide neck openings for easy pouring; easily accept a 100 mL pipet.
  • Vertical side baffles break up laminar flow - ensures better mixing and maximizes cell production.
  • Each system is supplied individually double bagged.
  • Sterilized by gamma irradiation; have the Highest Sterility Assurance Level (SAL) of 10⁻⁶ and meets USP XXIV:71 Bacteriostasis, Fungistasis and Sterility Standards.
  • Single use only. Flasks cannot be autoclaved or resterilized with alcohol. Any attempt to do so will result in degradation of the materials.
  • Optional Vented Caps (Cat. No 3567) and Aseptic Transfer Caps (Cat. No. 3564) are available.
  • Designed for both suspension and adherent cell culture applications and optimized for use with Corning microcarriers.


$3,109.99 per case

Out of Stock

Details
Product Number   3559
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Maximum Working Volume   3 L  
Recommended Medium Volume   300 - 3000 mL (approx.)  
Sidearm Openings   2  
Sidearm Style   45°  
Sidearm Cap Diameter   54 mm (approx.)  
Cap Style   Screw cap  
Cap Material   High density polyethylene  
Cap Diameter   45 mm (approx.)  
Cap Color   Orange  
Thread Finish   45  
Diameter   188 mm (approx.)  
Sidearm I.D.   39 mm (approx.)  
Sterile   Yes  
Feature   Disposable  
Specifications Documents