text.skipToContent text.skipToNavigation

Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case

Product Number3271

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


  • Has 6,360cm² cell growth area
  • Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
  • Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
  • Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
  • USP Class VI polystyrene provides excellent optical clarity and mechanical strength
  • Sterilized by gamma radiation and nonpyrogenic
  • 100% leak tested prior to shipping

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).

Base vessel uses 30% less plastic compared to 5 equivalent CS-2 base vessels.


$1,401.30 per case

In Stock

Details
Product Number   3271
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Cell Growth Area   6360 cm²/g  
Flask Shape   Rectangular  
Neck Style   Short  
Surface Treatment   TC-Treated  
Graduations   Yes  
Cap Style   Vented  
Cap Diameter   33 mm  
Cap Material   High density polyethylene  
Cap Color   Orange  
Recommended Medium Volume   1300 - 2000 mL  
Sterile   Yes  
Specifications Documents