Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Polystyrene CellSTACK® - 40 Chamber with Vent Caps, 2 per Case
Product Number3272
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 25,440cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 40% less plastic compared to 20 equivalent CS-2 base vessels.
$3,440.12 per case
Added to Your Shopping Cart
Details
| Product Number | 3272 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cell Growth Area | 25440 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 5200 - 8000 mL |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13026701
- Quality Certificate - Lot No.08126701
- Quality Certificate - Lot No.29125007
- Quality Certificate - Lot No.28225004
- Quality Certificate - Lot No.17125029
- Quality Certificate - Lot No.15925701
- Quality Certificate - Lot No.14325701
- Quality Certificate - Lot No.13925701
- Quality Certificate - Lot No.13325701
- Quality Certificate - Lot No.13025701
- Quality Certificate - Lot No.12725702
- Quality Certificate - Lot No.11725004
- Quality Certificate - Lot No.36124701
- Quality Certificate - Lot No.35624701
- Quality Certificate - Lot No.34824701
- Quality Certificate - Lot No.33824701
- Quality Certificate - Lot No.33424002
- Quality Certificate - Lot No.32924701
- Quality Certificate - Lot No.31624701
- Quality Certificate - Lot No.31624009
- Quality Certificate - Lot No.30924008
- Quality Certificate - Lot No.30824006
- Quality Certificate - Lot No.17724701
- Quality Certificate - Lot No.15524701
- Quality Certificate - Lot No.14424701
- Quality Certificate - Lot No.06324701
- Quality Certificate - Lot No.00324701
- Quality Certificate - Lot No.32523006
- Quality Certificate - Lot No.21223084
- Quality Certificate - Lot No.15823004