Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 聚苯乙烯CellSTACK® — 1层细胞培养室,带透气盖,8/箱
Product Number3330
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- 细胞生长面积为636cm²
- 具有两个直径为26mm的加样口,直通培养室底部,可通过倾倒、移液操作或全封闭系统中的管路进行无菌加样和清空,使操作更加灵活
- 标准33mm螺旋盖带有直接密封在盖内的0.2 µm孔径不可润湿膜,可在气体交换的同时最大限度降低污染风险
- 选配的33mm螺旋盖带有整体密封的耐化学腐蚀性可热封软管,可直接无菌传输培养基和细胞
- USP VI级聚苯乙烯可提供极佳的光学清晰度和机械强度
- 经过γ-辐照灭菌,经认证无热原
- 发货前经过100%渗漏测试
- 经过Corning® CellBIND® 表面处理,可促进细胞粘附。
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3330 |
| 数量/包 | 1 /包 |
| 数量/箱 | 8 /箱 |
| 品牌 | Corning® |
| 细胞生长面积 | 636 cm²/g |
| 培养瓶形状 | 方形 |
| 颈式样 | 短 |
| 表面处理 | 康宁CellBIND表面 |
| 刻度 | 是 |
| 盖式样 | 透气 |
| 盖直径 | 33 mm |
| 盖材料 | 高密度聚乙烯 |
| 盖颜色 | 橙色 |
| 建议中等容积 | 130 - 200 mL |
| 无菌 | 是 |
Specifications Documents