Corning® HYPERStack® 12-Layer Cell Culture Vessel, Non Treated, Dual Filters, Female MPC, Sterile, 1/Bag, 4/Case
Product Number24013
- Custom design with double filters on vent side
- Features 6,000 cm² cell growth area
- Corning High Yield PERformance (HYPER) gas-permeable film technology
- Closed system approach with chemically resistant, heat sealable, flexible tubing and female MPC for liquid handling manipulations
- Non-treated surface for ease of cell dissociation and harvest
- Manfactured from USP Class VI virgin polystyrene which provides excellent optical clarity and mechanical strength
- Sterilized to a sterility assurance level (SAL) 10⁻⁶
- 100% leak tested throughout the manufacturing process
$3,755.90 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 24013 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cell Growth Area | 6000 cm² |
| Flask Shape | Rectangular |
| Tubing Connection | Female MPC |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Recommended Volume | 1310 mL |
Specifications Documents