text.skipToContent text.skipToNavigation

Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case

Product Number3907

E-mail
  • Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
  • Both resins meet the USP Class VI requirements for plastic containers and closures
  • Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
  • One piece seamless construction with graduations
  • Printed lot numbers to aid in product traceability
  • Sterilized and nonpyrogenic
  • Easy Grip Cap features large knurls designed for ergonomic handling

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$1,142.76 per case

Details
Product Number   3907
Qty./Pk   2 / Pk  
Qty./Cs   40 / Cs  
Brand   Corning®  
Cell Growth Area   850 cm²  
Neck Style   Wide Mouth  
Top Style   Threaded  
Cap Style   Easy Grip  
Cap Material   High density polyethylene  
Cap Diameter   48 mm  
Cap Color   Orange  
Graduations   Yes  
Feature   Disposable  
Sterile   Yes  
Recommended Medium Volume   170 - 255 mL  
O.D.   117 mm (approx.)  
Height   271 mm (approx.)  
Neck O.D.   45 mm (approx.)  
Specifications Documents