Corning® 1750cm² Polystyrene Roller Bottle with Easy Grip Cap, 10 per Bag, 20 per Case
Product Number430699
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with printed graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$667.61 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430699 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cell Growth Area | 1750 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 350 - 525 m (approx.) |
| O.D. | 117 mm (approx.) |
| Height | 528 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23326096
- Quality Certificate - Lot No.23126095
- Quality Certificate - Lot No.22926094
- Quality Certificate - Lot No.22526093
- Quality Certificate - Lot No.22326092
- Quality Certificate - Lot No.21926091
- Quality Certificate - Lot No.21826090
- Quality Certificate - Lot No.21626089
- Quality Certificate - Lot No.21226572
- Quality Certificate - Lot No.21026087
- Quality Certificate - Lot No.20926571
- Quality Certificate - Lot No.20926086
- Quality Certificate - Lot No.20626085
- Quality Certificate - Lot No.20526084
- Quality Certificate - Lot No.20426570
- Quality Certificate - Lot No.20326083
- Quality Certificate - Lot No.20226569
- Quality Certificate - Lot No.19726568
- Quality Certificate - Lot No.19526567
- Quality Certificate - Lot No.19526082
- Quality Certificate - Lot No.19326081
- Quality Certificate - Lot No.19126080
- Quality Certificate - Lot No.19026566
- Quality Certificate - Lot No.18926079
- Quality Certificate - Lot No.18826565
- Quality Certificate - Lot No.18826078
- Quality Certificate - Lot No.18726564
- Quality Certificate - Lot No.18226077
- Quality Certificate - Lot No.18126076
- Quality Certificate - Lot No.17726561