text.skipToContent text.skipToNavigation

Corning® Polystyrene Roller Bottle

E-mail

Treated for optimal cell attachment

  • One piece seamless construction
  • All bottles have printed lot numbers to aid in product traceability
  • Sterile
  • Nonpyrogenic


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3907 Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case   2 / Pk     40 / Cs     Corning®   N/A per case
430195 Corning® 490cm² Polystyrene Roller Bottle with Plug Seal Cap, 2 per Bag, 40 per Case   2 / Pk     40 / Cs     Corning®   N/A per case
430849 Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case   2 / Pk     40 / Cs     Corning®   N/A per case
430851 Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 5 per Bag, 40 per Case   5 / Pk     40 / Cs     Corning®   N/A per case
431198 Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case   2 / Pk     40 / Cs     Corning®   N/A per case
431329 Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case   2 / Pk     40 / Cs     Corning®   N/A per case