text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 150 mm TC-treated Culture Dishes, 5/Pack, 5/Case

Product Number354551

E-mail

Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 6 months from date of shipment


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$162.86 per case

Out of Stock

Details
Product Number   354551
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   151.9 cm²  
Storage   4°- 30°C  
Surface Coating   Collagen I  
Specifications Documents