text.skipToContent text.skipToNavigation

Corning® PureCoat™ ECM Mimetic Cultureware Plates

E-mail

Corning ECM mimetic surfaces and substrates contain biologically active, synthetic, animal-free peptides that have been rationally designed to mimic the cell attachment motifs of native ECM proteins. The peptides enable optimal cell binding and signaling in a broad range of serum-free, xeno-free, and animal-free media formulations, supporting the propagation and differentiation of a range of stem, progenitor, and primary cell types.

Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
356240 Corning® PureCoat™ Fibronectin Peptide 6-well Flat Bottom, with Lid, Individually Wrapped, Sterile, 10/Case   1 / Pk     10 / Cs     Corning®   Fr. 372.46 per case
356241 Corning® PureCoat™ Fibronectin Peptide 24-well Clear Plate, with Lid, Individually Wrapped, Sterile, 10/Case   1 / Pk     10 / Cs     Corning®   Fr. 405.55 per case
356270 Corning® PureCoat™ Collagen I Peptide 6-well Flat Bottom TC-treated Plate, with Lid, Sterile, 5/Pack, 10/Case   5 / Pk     10 / Cs     Corning®   Fr. 339.34 per case
356271 Corning® PureCoat™ Collagen I Peptide 24-well Clear Plate, with Lid, Sterile, 5/Pack, 10/Case   5 / Pk     10 / Cs     Corning®   N/A per case