Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Multiple Well Reagent Reservoir with 12-Channel Trough, Low Profile, Nonsterile
产品编号RES-MW12-LP
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Trough Series: Unique extending the length of the bottom surface
- Ideal for 8- and 12-channel applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
缺货
| 产品编号 | RES-MW12-LP |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 84 mL |
- 质量证书 – 批号 23726040
- 质量证书 – 批号 19026001
- 质量证书 – 批号 06826142
- 质量证书 – 批号 04526026
- 质量证书 – 批号 34525024
- 质量证书 – 批号 31725039
- 质量证书 – 批号 29325082
- 质量证书 – 批号 26525026
- 质量证书 – 批号 23325025
- 质量证书 – 批号 18825043
- 质量证书 – 批号 16725100
- 质量证书 – 批号 13925031
- 质量证书 – 批号 12025028
- 质量证书 – 批号 09025020
- 质量证书 – 批号 01525086
- 质量证书 – 批号 31624101
- 质量证书 – 批号 28824083
- 质量证书 – 批号 26224072
- 质量证书 – 批号 14824076