Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Nonsterile
Product NumberRES-MW8-LP
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Trough Series: Unique extending the length of the bottom surface are ideal for 8- and 12-channel applications.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$387.46 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | RES-MW8-LP |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 80 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23224093
- Quality Certificate - Lot No.26423031
- Quality Certificate - Lot No.23321055
- Quality Certificate - Lot No.12721043
- Quality Certificate - Lot No.11921072
- Quality Certificate - Lot No.11721034
- Quality Certificate - Lot No.02021069
- Quality Certificate - Lot No.34020036
- Quality Certificate - Lot No.33120050
- Quality Certificate - Lot No.35018184
- Quality Certificate - Lot No.08318002
- Quality Certificate - Lot No.07718001