text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 20µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack

Product NumberTTF-20-CBK-HTR-S

E-mail

The Axygen brand offers a comprehensive line of tips for Tecan®, Aurora Biomed and Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive black polypropylene tips are available in 96-well format and is also available in hanging tip rack format designed for Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head and Revvity (formerly PerkinElmer) Janus®/MultiProbe with Variospan-1, 4, 8 head.

  • 20 µL Liquid Level Sensing Tips
  • 96 Tip format
  • Conductive Black Polypropylene
  • RNase-/DNase-free
  • Nonpyrogenic
  • With aerosol-resistant filters
  • Sterile
  • Compatibility: Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$521.70 per case

Out of Stock

Details
Product Number   TTF-20-CBK-HTR-S
Qty./Pk   2304 / Pk  
Qty./Cs   2304 / Cs  
Brand   Axygen®  
Series   TT  
Tip Feature   Conductive  
Tip Shape   Round  
Tip   Standard  
Compatibility   Tecan   
Use With Model   Tecan   
Packaging   Hanging tip rack  
Packaging Format   24 Racks/Cs  
Tip Format   96 Tips/Rack  
Pcs./Cs   24 Racks/Case  
Maximum Volume/Well   20 µL  
Filter   Yes  
Filter Material   Polyethylene  
Sterile   Yes  
Surface Category   Liquid Level Sensing  
Autoclavable   No  
Color   Black  
Specifications Documents