Axygen® 96-well tips, 50µL, Clear, Non-filtered, Non-sterile, Hanging tip rack
产品编号TT-50-C-HTR
The Axygen brand offers a comprehensive line of tips for Tecan®, Aurora Biomed and Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive black polypropylene tips are available in 96-well format and is also available in hanging tip rack format designed for Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head and Revvity (formerly PerkinElmer) Janus®/MultiProbe with Variospan-1, 4, 8 head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| 产品编号 | TT-50-C-HTR |
| 数量/包 | 2304 /包 |
| 数量/箱 | 2304 /箱 |
| 品牌 | Axygen® |
| 系列 | TT |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Tecan |
| 结合模型使用 | Tecan |
| 包装 | 悬挂吸头管架 |
| 包装规格 | 24盒/箱 |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 24 Racks/Case |
| 最大容量/孔 | 50 µL |
| 应用 | 诊断 |
| 过滤器 | No |
| 无菌 | 否 |
| 可高压灭菌 | No |
| 颜色 | 透明 |
- 质量证书 – 批号 20826109
- 质量证书 – 批号 27725024
- 质量证书 – 批号 27625018
- 质量证书 – 批号 27525030
- 质量证书 – 批号 27425027
- 质量证书 – 批号 09625004
- 质量证书 – 批号 07625101
- 质量证书 – 批号 28824121
- 质量证书 – 批号 19922019
- 质量证书 – 批号 19822044
- 质量证书 – 批号 17222050
- 质量证书 – 批号 17122057
- 质量证书 – 批号 09122015
- 质量证书 – 批号 09022040
- 质量证书 – 批号 16320014
- 质量证书 – 批号 13920138
- 质量证书 – 批号 04119025
- 质量证书 – 批号 04119024
- 质量证书 – 批号 04019022
- 质量证书 – 批号 17018014