- Tip format: 384 tip
- Tip volume range: 30 µL
- Tip material: Clear or black polypropylene
- RNase-/DNase-/human gDNA-free
- Nonpyrogenic
- Compatible head: FLIPR Liberty 384, FLIPR Tetra
- Rack format: ANSI
- Rack material: Polypropylene
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| FT-384-BK-R | Axygen® 384-well tips Device, 30µL, Black, Non-filtered, Non-sterile, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | N/A | per case | |
| FT-384-C-R | Axygen® 384-well tips Device, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | N/A | per case | |
| LT-384-BK-R | Axygen® 384-well tips, Black, 30µL, Non-filtered, Non-sterile, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | N/A | per case | |
| LT-384-R | Axygen® 384-well tips, Clear, 30µL, Non-filtered, Non-sterile, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | N/A | per case |