Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, Non-ANSI Rack
产品编号ZTF-50-R-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius and Zymark®/Caliper automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head and Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec, LV96 and LV384 head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®/SciClone® with HV96 head/CAS-4200-1ch.-20-150 µL/sec. head
已添加至购物车
缺货
详情
| 产品编号 | ZTF-50-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | ZT |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Revvity (formerly PerkinElmer) , Tecan |
| Use With Model | Revvity (formerly PerkinElmer) , Tecan |
| Packaging | Non-SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 50 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 22425000
- 质量证书 – 批号 19025000
- 质量证书 – 批号 18925000
- 质量证书 – 批号 18825000
- 质量证书 – 批号 18425000
- 质量证书 – 批号 18325000
- 质量证书 – 批号 18225000
- 质量证书 – 批号 18125000
- 质量证书 – 批号 17925000
- 质量证书 – 批号 17825000
- 质量证书 – 批号 17725000
- 质量证书 – 批号 17625000
- 质量证书 – 批号 17525000
- 质量证书 – 批号 17425000
- 质量证书 – 批号 17225000
- 质量证书 – 批号 17125000
- 质量证书 – 批号 08725000
- 质量证书 – 批号 07025000
- 质量证书 – 批号 06925000
- 质量证书 – 批号 06725000
- 质量证书 – 批号 06625000
- 质量证书 – 批号 06525000
- 质量证书 – 批号 06425000
- 质量证书 – 批号 06325000
- 质量证书 – 批号 06225000
- 质量证书 – 批号 06025000
- 质量证书 – 批号 05925000
- 质量证书 – 批号 05825000
- 质量证书 – 批号 05725000
- 质量证书 – 批号 05625000