Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberEVF-50-R-S
The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- 50 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head
$833.87 per case
Out of Stock
| Product Number | EVF-50-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | EV |
| Model | Freedom EVO |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| Use With Model | Tecan |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 50 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |
- Quality Certificate - Lot No.25326000
- Quality Certificate - Lot No.25126000
- Quality Certificate - Lot No.23426000
- Quality Certificate - Lot No.23326000
- Quality Certificate - Lot No.23226000
- Quality Certificate - Lot No.20326000
- Quality Certificate - Lot No.20226000
- Quality Certificate - Lot No.19926000
- Quality Certificate - Lot No.19826000
- Quality Certificate - Lot No.19726000
- Quality Certificate - Lot No.19626000
- Quality Certificate - Lot No.19526000
- Quality Certificate - Lot No.19426000
- Quality Certificate - Lot No.18026000
- Quality Certificate - Lot No.17726000
- Quality Certificate - Lot No.17626000
- Quality Certificate - Lot No.17526000
- Quality Certificate - Lot No.15626000
- Quality Certificate - Lot No.15526000
- Quality Certificate - Lot No.15426000
- Quality Certificate - Lot No.15326000
- Quality Certificate - Lot No.15226000
- Quality Certificate - Lot No.13526000
- Quality Certificate - Lot No.13426000
- Quality Certificate - Lot No.13326000
- Quality Certificate - Lot No.13226000
- Quality Certificate - Lot No.10726000
- Quality Certificate - Lot No.10626000
- Quality Certificate - Lot No.10526000
- Quality Certificate - Lot No.10426000