text.skipToContent text.skipToNavigation

Axygen® 96-well tips, 10µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack (5-pack)

Product NumberHTF-10-CBK-HTR-S

E-mail

The Axygen brand offers an alternative choice for your Hamilton® CO-RE automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Available in nonsterile, sterile, nonfiltered, and filtered. Conductive black polypropylene tips are available in 96 well hanging tip rack and nested tip rack format designed for Hamilton® CO-RE automation workstations.

  • 10 µL Clear Tips
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Compatibility: Hamilton® Microlab® STAR, STARlet and STARplus and Nimbus® workstations

Disclaimer: MICROLAB and NIMBUS are registered trademarks of Hamilton® Company. The compatibility of these tips products has been independently determined by Axygen and there should be no implication of sponsorship or endorsement by Hamilton® Company.


Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$444.08 per case

Details
Product Number   HTF-10-CBK-HTR-S
パック入数   2304 / パック  
ケース入数   2304 / ケース  
ブランド   Axygen®  
Series   HT  
Tip Feature   Conductive  
チップ形状   ラウンド  
チップ   Standard  
互換性   Hamilton   
使用可能モデル   Hamilton   
パッケージング   ハンギングチップラック  
パッケージングフォーマット   Single Rack  
チップフォーマット   96 本/ラック  
パック/ケース   24 Racks/Case  
最大容量   10 µL  
アプリケーション   診断研究  
フィルター   Yes  
滅菌   Yes  
表面カテゴリー   Liquid Level Sensing  
オートクレーブ可能   No  
カラー   黒  
Specifications Documents