Axygen® 384-well Clear V-Bottom 120 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Nonsterile
Product NumberP-384-120SQ-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- Excellent chemical resistance
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Centrifugation to 4,000 RCF
- Diamond shaped wells allow complete sample recovery
- Ultra-flat surface ensures proper sealing with heat sealing film
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$209.55 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | P-384-120SQ-C |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Well Bottom | V |
| Well Shape | Square |
| Well Volume | 120 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06826149
- Quality Certificate - Lot No.06526081
- Quality Certificate - Lot No.06326108
- Quality Certificate - Lot No.05126021
- Quality Certificate - Lot No.04926030
- Quality Certificate - Lot No.04826025
- Quality Certificate - Lot No.04626017
- Quality Certificate - Lot No.04426021
- Quality Certificate - Lot No.04326028
- Quality Certificate - Lot No.04126033
- Quality Certificate - Lot No.04026052
- Quality Certificate - Lot No.03826022
- Quality Certificate - Lot No.02726012
- Quality Certificate - Lot No.02526018
- Quality Certificate - Lot No.02326026
- Quality Certificate - Lot No.02226020
- Quality Certificate - Lot No.01426030
- Quality Certificate - Lot No.01226055
- Quality Certificate - Lot No.00926018
- Quality Certificate - Lot No.00726027
- Quality Certificate - Lot No.00526050
- Quality Certificate - Lot No.35425005
- Quality Certificate - Lot No.35025013