Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well Clear V-Bottom 240 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Sterile
Product NumberP-384-240SQ-C-S
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- Excellent chemical resistance
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Centrifugation to 4,000 RCF
- Diamond shaped wells allow complete sample recovery
- Ultra-flat surface ensures proper sealing with heat sealing film
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | P-384-240SQ-C-S |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Well Shape | Square |
| Well Volume | 240 µL |
| Sterile | Yes |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19726003
- Quality Certificate - Lot No.19626006
- Quality Certificate - Lot No.19526010
- Quality Certificate - Lot No.19426089
- Quality Certificate - Lot No.19126008
- Quality Certificate - Lot No.19026004
- Quality Certificate - Lot No.18926005
- Quality Certificate - Lot No.18826005
- Quality Certificate - Lot No.18726088
- Quality Certificate - Lot No.16126047
- Quality Certificate - Lot No.15926121
- Quality Certificate - Lot No.15926076
- Quality Certificate - Lot No.04326027
- Quality Certificate - Lot No.04126032
- Quality Certificate - Lot No.03926023
- Quality Certificate - Lot No.03726026
- Quality Certificate - Lot No.23225017
- Quality Certificate - Lot No.23125017
- Quality Certificate - Lot No.23025022
- Quality Certificate - Lot No.33524024
- Quality Certificate - Lot No.33524023
- Quality Certificate - Lot No.33224058
- Quality Certificate - Lot No.32524052
- Quality Certificate - Lot No.30724028
- Quality Certificate - Lot No.30624032
- Quality Certificate - Lot No.21024002
- Quality Certificate - Lot No.20924003
- Quality Certificate - Lot No.20824002
- Quality Certificate - Lot No.18824015
- Quality Certificate - Lot No.18724003