Axygen® 96-well tips, 50µL, Liquid Level Sensing, Non-filtered, Sterile, Hanging tip rack
产品编号TT-50-CBK-HTR-S


The Axygen brand offers a comprehensive line of tips for Tecan®, Aurora Biomed and Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive black polypropylene tips are available in 96-well format and is also available in hanging tip rack format designed for Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head and Revvity (formerly PerkinElmer) Janus®/MultiProbe with Variospan-1, 4, 8 head.
- 50 µL Liquid Level Sensing Tips
- 96 Tip format
- Conductive Black Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
缺货
产品编号 | TT-50-CBK-HTR-S |
Qty./Pk | 2304 / Pk |
Qty./Cs | 2304 / Cs |
Brand | Axygen® |
Series | TT |
Tip Feature | Conductive |
Tip Shape | Round |
Tip | Standard |
Compatibility | Tecan |
Use With Model | Tecan |
Packaging | Hanging tip rack |
Packaging Format | 24 Racks/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 24 Racks/Case |
Maximum Volume/Well | 50 µL |
Filter | No |
Sterile | Yes |
Surface Category | Liquid Level Sensing |
Autoclavable | No |
Color | Black |
- 质量证书 – 批号 07325013
- 质量证书 – 批号 07225057
- 质量证书 – 批号 29124037
- 质量证书 – 批号 29121088
- 质量证书 – 批号 29121052
- 质量证书 – 批号 29021035
- 质量证书 – 批号 28521021
- 质量证书 – 批号 28321008
- 质量证书 – 批号 28121009
- 质量证书 – 批号 28021021
- 质量证书 – 批号 27621009
- 质量证书 – 批号 27421031
- 质量证书 – 批号 27321054
- 质量证书 – 批号 26121071
- 质量证书 – 批号 26121036
- 质量证书 – 批号 25821042
- 质量证书 – 批号 27619024
- 质量证书 – 批号 27419007
- 质量证书 – 批号 16619064
- 质量证书 – 批号 16219010
- 质量证书 – 批号 16119011
- 质量证书 – 批号 08819046
- 质量证书 – 批号 31118027
- 质量证书 – 批号 27418030
- 质量证书 – 批号 27418029
- 质量证书 – 批号 19318004
- 质量证书 – 批号 11418003
- 质量证书 – 批号 11418002
- 质量证书 – 批号 11318001
- 质量证书 – 批号 01617280