text.skipToContent text.skipToNavigation

Axygen® IMAG™ Handheld Magnetic Beads Separation Devices

E-mail

The use of magnetic separation devices (MSDs) are essential in any paramagnetic beads-based purification process. Traditionally, MSDs are not optimized for manual use and most require electrically powered liquid handling systems. IMAG MSDs are available in tube or microplate format and are designed to simplify the manual processing of magnetic bead separations, including nucleic acid purification and clean-up, cell-based assays, and antibody and protein purifications.

  • IMAG MSDs accommodate single tube or 96-well microplate formats
  • Fast separation time
    • Strong magnets enable less than 30-second separation times
    • Holds tubes or microplate enabling fast wash steps
  • Manual operation enables low or high throughput


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
Product NumberIMAG-12T Product NameIMAG-12T Hand-Held Magnetic Separation Device Qty./Pk  1 / Pk   Qty./Cs  1 / Cs   Brand  Axygen®   Price $1,116.97 Unit Size per case
Product NumberIMAG-96P Product NameIMAG-96P Hand-Held Magnetic Separation Device Qty./Pk  1 / Pk   Qty./Cs  1 / Cs   Brand  Axygen®   Price $1,539.51 Unit Size per case