Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® PCR 35 µm Aluminum Sealing Film For General Sealing Purposes, Nonsterile
Product NumberPCR-AS-200

Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
- Provides exceptional seal on multiple well plates with a wide range of reagents and temperatures
- Ideal for light-sensitive samples
- Uniformly applied adhesive provides optimum well sealing
Added to Your Shopping Cart
In Stock
Details
Product Number | PCR-AS-200 |
Qty./Pk | 100 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Plate Format | Sealing films |
Sterile | No |
Thickness | 35 µm |
Packaging Format | 100 Films/Pk, 5 Packs/Cs |
Product Material | Aluminum |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00923290
- Quality Certificate - Lot No.27622118
- Quality Certificate - Lot No.27322111
- Quality Certificate - Lot No.15822905
- Quality Certificate - Lot No.15422899
- Quality Certificate - Lot No.15322890
- Quality Certificate - Lot No.13922863
- Quality Certificate - Lot No.13622861
- Quality Certificate - Lot No.04522668
- Quality Certificate - Lot No.33621528
- Quality Certificate - Lot No.30121458
- Quality Certificate - Lot No.27921387
- Quality Certificate - Lot No.22321278
- Quality Certificate - Lot No.20321211
- Quality Certificate - Lot No.17421135
- Quality Certificate - Lot No.17321134
- Quality Certificate - Lot No.14621051
- Quality Certificate - Lot No.13421997
- Quality Certificate - Lot No.11521891
- Quality Certificate - Lot No.07321882
- Quality Certificate - Lot No.07221838
- Quality Certificate - Lot No.00421710
- Quality Certificate - Lot No.33720662
- Quality Certificate - Lot No.29720606
- Quality Certificate - Lot No.26820544
- Quality Certificate - Lot No.19120382
- Quality Certificate - Lot No.13720279
- Quality Certificate - Lot No.11420214
- Quality Certificate - Lot No.08620166
- Quality Certificate - Lot No.02720034