Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
 
Axygen® 80 µm AxySeal Sealing Film for Tissue Culture, Short-Term Storage and Transportation, Nonsterile
Product NumberPCR-SP
 
            This is the suggested replacement for 6524.
Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
- Polyester based with uniformly and consistently applied acrylic adhesive to eliminate the edge effect in sensitive ELISA assays
- Suitable for sealing tissue culture plates, for short term storage and incubation, for transport and the containment of biohazardous solutions
- Available in both nonsterile and sterile packaging
$294.93 per case
	Added to Your Shopping Cart
  
In Stock
   Details
| Product Number | PCR-SP | 
| Qty./Pk | 100 / Pk | 
| Qty./Cs | 500 / Cs | 
| Brand | Axygen® | 
| Plate Format | Sealing films | 
| Sterile | No | 
| Thickness | 80 µm | 
| Packaging Format | 100 Films/Pk, 5 Packs/Cs | 
| Application | Diagnostics | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.32423704
- Quality Certificate - Lot No.31323687
- Quality Certificate - Lot No.31323686
- Quality Certificate - Lot No.13223446
- Quality Certificate - Lot No.13123445
- Quality Certificate - Lot No.06123354
- Quality Certificate - Lot No.00423278
- Quality Certificate - Lot No.30422175
- Quality Certificate - Lot No.28422127
- Quality Certificate - Lot No.28022106