Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Chemical Resistant Sealing Mat for 384-well Deep Well Polypropylene Storage Block, Nonsterile
Product Number3341
- Precise fit for 384 well Deep Well Polypropylene Storage Block (Item #’s 3342 and 3347)
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g. DMSO, ethanol, methanol)
- Firm seal prevents evaporation and gas exchange
- Ideal for use in long-term, low temperature compound storage
$618.30 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3341 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | Sealing mat |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
Specifications Documents