Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® Impermamat, Chemical Resistant Silicone 96 Round Well Sealing Mat for Deep Well Plates, Nonsterile
Product NumberAM-2ML-RD-IMP

Axygen® Impermamat sealing mats minimize evaporation in a wide range of temperatures in PCR and storage applications. ImpermaMats are chemically resistant, reusable sealing mats, that provide a high degree of confidence. For storage applications involving more aggressive solvents, they contain no adhesives or extractable to contaminate samples. Made of research-grade silicone, they can be autoclaved, and following a bleach wash and ethanol rinse protocol, they can also be reused.
- Chemical resistance - can be used in any application requiring the presence of DMSO or similar solvent
- Contains no adhesives, no extractables to contaminate samples
- Tight seal to the plate, no sample evaporation or well-to-well contamination
- Usable within wide temperature range from -80°C up to +121°C
- High contrast alphanumeric grid for easy well identification
- Compatibility: P-DW-11-C, P-DW-20-C, P-96-450R-C, P-96-450V-C
$576.50 per case
Out of Stock
Product Number | AM-2ML-RD-IMP |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | Sealing mat |
- Quality Certificate - Lot No.10425000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.28324000
- Quality Certificate - Lot No.26224000
- Quality Certificate - Lot No.23524000
- Quality Certificate - Lot No.19924000
- Quality Certificate - Lot No.19024000
- Quality Certificate - Lot No.15224000
- Quality Certificate - Lot No.10924000
- Quality Certificate - Lot No.09524000
- Quality Certificate - Lot No.06624000
- Quality Certificate - Lot No.05824000
- Quality Certificate - Lot No.04624000
- Quality Certificate - Lot No.03224000
- Quality Certificate - Lot No.01824000
- Quality Certificate - Lot No.34123000
- Quality Certificate - Lot No.33123000
- Quality Certificate - Lot No.32023000
- Quality Certificate - Lot No.31323000
- Quality Certificate - Lot No.31023000
- Quality Certificate - Lot No.23323000
- Quality Certificate - Lot No.22223000
- Quality Certificate - Lot No.19823000
- Quality Certificate - Lot No.19123000
- Quality Certificate - Lot No.18023000
- Quality Certificate - Lot No.16623000
- Quality Certificate - Lot No.16323000
- Quality Certificate - Lot No.15623000
- Quality Certificate - Lot No.15023000