Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® PCR 1 x 8联排管平盖,适配0.2 mL PCR联排管,超透明,非灭菌
Product NumberPCR-2CP-RT-C
Axygen® 1 x 8 PCR超透明薄壁联排管平盖适用于8联PCR管和96孔PCR微孔板。专为实时荧光定量PCR设计。
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | PCR-2CP-RT-C |
| 数量/包 | 125 /包 |
| 数量/箱 | 1250 /箱 |
| 品牌 | Axygen® |
| 无菌 | 否 |
| 盖式样 | 平顶 |
| 盖材料 | 聚丙烯 |
| 颜色 | 透明 |
| 应用 | 诊断 |
Specifications Documents