Axygen® 0.2 mL Thin Wall PCR Tubes without Cap, Clear, Nonsterile
Product NumberPCR-02-NC
Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
$798.95 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-02-NC |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | No cap |
| Color | Clear |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11426980
- Quality Certificate - Lot No.24225980
- Quality Certificate - Lot No.16325980
- Quality Certificate - Lot No.02325980
- Quality Certificate - Lot No.24324980
- Quality Certificate - Lot No.09924980
- Quality Certificate - Lot No.35523980
- Quality Certificate - Lot No.15723980
- Quality Certificate - Lot No.10723980
- Quality Certificate - Lot No.06923980
- Quality Certificate - Lot No.22422064
- Quality Certificate - Lot No.17222064
- Quality Certificate - Lot No.15722980