Axygen薄壁PCR联排管适用于多种PCR仪。一致的超薄管壁有助于实现精确的热传递。均匀的插入式盖可确保紧密配合,减少蒸发。联排管有多种颜色可选。
光学联排管平盖具有超透明上表面,适合荧光发光和实时荧光定量PCR应用。其透光率比标准联排管盖高75%。可用于密封联排管和96孔微孔板。
Axygen薄壁PCR联排管适用于多种PCR仪。一致的超薄管壁有助于实现精确的热传递。均匀的插入式盖可确保紧密配合,减少蒸发。联排管有多种颜色可选。
光学联排管平盖具有超透明上表面,适合荧光发光和实时荧光定量PCR应用。其透光率比标准联排管盖高75%。可用于密封联排管和96孔微孔板。
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
|---|---|---|---|---|---|---|
| PCR-02-A | Axygen® 0.2 mL薄壁PCR管和平盖,混色,非灭菌 | 1000 /包 | 10000 /箱 | Axygen® | per case | |
| PCR-02-B | Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Blue, Nonsterile | 1000 /包 | 10000 /箱 | Axygen® | per case | |
| PCR-02-C | Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile | per case | ||||
| PCR-02-NC | Axygen® 0.2 mL Thin Wall PCR Tubes without Cap, Clear, Nonsterile | per case | ||||
| PCR-02-V | Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Violet, Nonsterile | 1000 /包 | 10000 /箱 | Axygen® | per case | |
| PCR-02-Y | Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Yellow, Nonsterile | 1000 /包 | 10000 /箱 | Axygen® | per case | |
| PCR-02D-A | Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Assorted Colors, Nonsterile | per case | ||||
| PCR-02D-C | Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Clear, Nonsterile | per case | ||||
| PCR-05-A | Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Assorted Colors, Nonsterile | per case | ||||
| PCR-05-C | Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile, 1000/Cs | per case | ||||
| PCR-R02-C-SP | Axygen 爱思进 0.2 mL薄壁PCR管和平盖,透明,非灭菌, 科研级 | 500 /包 | 2000 /箱 | Axygen® | per case | |
| PCR-R05-C-SP | Axygen® PCR Tubes and Caps | per case |