Corning® Thermowell® GOLD PCR 1 x 8 Cap Strips, Domed, Assorted Colors
Product Number3748
- Made of thin wall polypropylene and designed to fit on all Corning® Thermowell™ GOLD 1 x 8 well PCR strips and 96 well PCR microplates
- DNase- and RNase-free
- Autoclavable at 121°C
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$605.54 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3748 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Corning® |
| Sterile | No |
| Cap Style | Dome |
| Cap Material | Polypropylene |
| Cap Color | Assorted |
Specifications Documents