text.skipToContent text.skipToNavigation

0.2 mL Clear Polypropylene PCR Tubes, 8-well Strips

产品编号6542

电子邮件
  • Tube strips consist of eight 0.2 mL tubes connected together
  • Cap strips are packaged with tube strips for convenience
  • Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
  • DNase- and RNase-free
  • Autoclavable at 121°C


详情
产品编号   6542
数量/包   60 /包  
数量/箱   300 /箱  
品牌   Corning®  
无菌   否  
容量   0.2 mL  
底部式样   锥形  
盖材料   聚丙烯  
颜色   透明  
产品规格文件