text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 0.2 mL聚丙烯PCR管,带平盖,混色

产品编号3744

电子邮件
  • 0.2 mL PCR tubes (assorted colors) are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
  • With flat cap for easy piercing and marking
  • Nonsterile and DNase- and RNase-free
  • Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
  • Assorted colors include blue, green, violet, orange, red and yellow

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


详情
产品编号   3744
数量/包   500 /包  
数量/箱   1000 /箱  
品牌   Corning®  
无菌   否  
容量   0.2 mL  
底部式样   锥形  
盖式样   平顶  
盖材料   聚丙烯  
盖颜色   混色  
颜色   混色  
产品规格文件