Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 0.5 mL聚丙烯PCR管,带栓接式平盖
Product Number6530
- 薄壁聚丙烯管,可与加热模块精确配合,优化热传递性能
- 非灭菌且不含DNase和RNase
- 可在121℃下进行高压蒸汽灭菌,承受10,000 x g的离心力
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 6530 |
| 数量/包 | 250 /包 |
| 数量/箱 | 1000 /箱 |
| 品牌 | Corning® |
| 无菌 | 否 |
| 容量 | 0.5 mL |
| 底部式样 | 锥形 |
| 盖式样 | 平顶 |
| 盖材料 | 聚丙烯 |
| 盖颜色 | 透明 |
| 颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01730601
- Quality Certificate - Lot No.24526043
- Quality Certificate - Lot No.04126037
- Quality Certificate - Lot No.28325028
- Quality Certificate - Lot No.22325032
- Quality Certificate - Lot No.13625040
- Quality Certificate - Lot No.14824045
- Quality Certificate - Lot No.25523040
- Quality Certificate - Lot No.23723027
- Quality Certificate - Lot No.18623004
- Quality Certificate - Lot No.16923017
- Quality Certificate - Lot No.27422065
- Quality Certificate - Lot No.18522014
- Quality Certificate - Lot No.10222026
- Quality Certificate - Lot No.10222025
- Quality Certificate - Lot No.10222024
- Quality Certificate - Lot No.10222023
- Quality Certificate - Lot No.03420000
- Quality Certificate - Lot No.26217003
- Quality Certificate - Lot No.25917002
- Quality Certificate - Lot No.25517001
- Quality Certificate - Lot No.28416426
- Quality Certificate - Lot No.25616426
- Quality Certificate - Lot No.07416426
- Quality Certificate - Lot No.19914426
- Quality Certificate - Lot No.03814426
- Quality Certificate - Lot No.36413426
- Quality Certificate - Lot No.31213426
- Quality Certificate - Lot No.21413426
- Quality Certificate - Lot No.18913426