text.skipToContent text.skipToNavigation

Axygen® 384ウェルPCRプレート 50 µl フルスカート A24/P24ダブルコーナーノッチ 透明 未滅菌

Product NumberPCR-384-C

E-mail

Axygen® 384 well skirted PCR microplate, clear, is designed to fit standard 384 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • 384-well double notch PCR plate
  • Robotic friendly full skirt design
  • Application/Compatibility: Standard thermal cycling

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


Details
Product Number   PCR-384-C
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   384-well  
Plate Feature   Full skirt  
Well Shape   Round  
Well Volume   50 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents