Axygen® 96-well Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile
Product NumberPCR-96-C
Axygen® 96 well no skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-well No-Skirt PCR Plates
- Clear, thin wall Well Bottom
- Application/Compatibility: Standard thermal cycling, Statagene MX4000
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥30,800 per case
Added to Your Shopping Cart
Details
| Product Number | PCR-96-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | No skirt |
| Well Shape | Round |
| Well Volume | 200 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents