Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480 with Bar Codes and Sealing Film, White, Non-Sterile
Product NumberPCR-96-LC480-W-BC
Axygen® 96 well PCR microplate is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Includes Ultra Clear sealing film and printed alphanumeric grid for ease of well identification.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Pre-barcoded
- Includes UC-500 Ultra clear real time PCR sealing films
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PCR-96-LC480-W-BC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Half skirt |
| Well Shape | Round |
| Well Volume | 100 µL |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents