text.skipToContent text.skipToNavigation

Falcon® Cell Scrapers with 25 cm Handle and 3.0cm Blade, Sterile, Individually Packaged, 100/Case

Product Number353089

E-mail

This Falcon® Cell Scraper is used with dishes and 75cm² flasks. Improved designs to both the 25cm handle and 3.0cm blade offer easier and superior scraping ability. Sterile, individually packaged, 100/case

  • The improved Falcon Cell Scrapers have been thoughtfully designed to provide maximum accessibility to the growth surfaces in a variety of culture vessels
  • Cross-ribbed polystyrene handle provides greater rigidity to ensure better control while scraping cells
  • Flexibility of the joint between the blade and handle improves ease of access into the neck of a flask or roller bottle
  • Highly compliant thermoplastic elastomer (TPE) blade pivots to provide multiple angles to remove cells from the entire growth surface
  • Available in four sizes—choose the blade and handle length to best accommodate your needs
  • Supplied individually in peel-open, medical-style packaging for sterile presentation

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$452.70 per case

You might also be interested in
Falcon® Cell Culture Flasks
Falcon® Cell Culture Dishes
Corning® Trypsin
Stripette™ Serological Pipets
Details
Product Number   353089
Qty./Pk   1 / Pk  
Qty./Cs   100 / Cs  
Brand   Falcon®  
Specifications Documents