Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen IV 60 mm TC-treated Culture Dishes, 5/Pack, 20/Case
Product Number354416
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354233.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Out of Stock
| Product Number | 354416 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cell Growth Area | 21.3 cm² |
| Storage | 2° - 8°C |
| Surface Coating | Collagen IV |
- Quality Certificate - Lot No.17425004
- Quality Certificate - Lot No.01325002
- Quality Certificate - Lot No.03624003
- Quality Certificate - Lot No.30623001
- Quality Certificate - Lot No.9343255
- Quality Certificate - Lot No.9084012
- Quality Certificate - Lot No.8086001
- Quality Certificate - Lot No.7227001
- Quality Certificate - Lot No.7142004
- Quality Certificate - Lot No.6307001
- Quality Certificate - Lot No.6042432
- Quality Certificate - Lot No.5306005
- Quality Certificate - Lot No.5264006
- Quality Certificate - Lot No.5090322
- Quality Certificate - Lot No.4153009
- Quality Certificate - Lot No.17425004-1
- Quality Certificate - Lot No.1158004
- Quality Certificate - Lot No.1152001
- Quality Certificate - Lot No.0097004