Corning® BioCoat® Laminin 100 mm TC-treated Culture Dishes, 5/Pack, 10/Case
Product Number354452
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354232.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$332.72 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 354452 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Cell Growth Area | 58.1 cm² |
| Storage | 2° - 8°C |
| Surface Coating | Laminin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25825002
- Quality Certificate - Lot No.33024002
- Quality Certificate - Lot No.8330280
- Quality Certificate - Lot No.8004078
- Quality Certificate - Lot No.7345004
- Quality Certificate - Lot No.7198006
- Quality Certificate - Lot No.3108610
- Quality Certificate - Lot No.3051004
- Quality Certificate - Lot No.2136004
- Quality Certificate - Lot No.1305001
- Quality Certificate - Lot No.1034002
- Quality Certificate - Lot No.0048017