3L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-3L
- 3L capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$1,587.13 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4500-3L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 3 L |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 186 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15426001
- Quality Certificate - Lot No.04726001
- Quality Certificate - Lot No.36425001
- Quality Certificate - Lot No.19825002
- Quality Certificate - Lot No.10425002
- Quality Certificate - Lot No.07725002
- Quality Certificate - Lot No.04325002
- Quality Certificate - Lot No.00825002
- Quality Certificate - Lot No.34524002
- Quality Certificate - Lot No.31124002
- Quality Certificate - Lot No.29624002
- Quality Certificate - Lot No.28224002
- Quality Certificate - Lot No.26224002
- Quality Certificate - Lot No.25424002
- Quality Certificate - Lot No.24124002
- Quality Certificate - Lot No.21924002
- Quality Certificate - Lot No.21424002
- Quality Certificate - Lot No.20024002
- Quality Certificate - Lot No.19124002
- Quality Certificate - Lot No.16324002
- Quality Certificate - Lot No.12824002
- Quality Certificate - Lot No.12124002
- Quality Certificate - Lot No.07924002
- Quality Certificate - Lot No.34123002
- Quality Certificate - Lot No.33323002
- Quality Certificate - Lot No.31823002
- Quality Certificate - Lot No.31123002
- Quality Certificate - Lot No.28423002
- Quality Certificate - Lot No.22723002
- Quality Certificate - Lot No.22223002