500 mL Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-500
- 500 mL capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$955.88 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4500-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 500 mL |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 100 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01430601
- Quality Certificate - Lot No.34325004
- Quality Certificate - Lot No.26925003
- Quality Certificate - Lot No.21825002
- Quality Certificate - Lot No.16725002
- Quality Certificate - Lot No.12525002
- Quality Certificate - Lot No.10625002
- Quality Certificate - Lot No.10425002
- Quality Certificate - Lot No.09225002
- Quality Certificate - Lot No.08425002
- Quality Certificate - Lot No.07125002
- Quality Certificate - Lot No.06325002
- Quality Certificate - Lot No.05625002
- Quality Certificate - Lot No.04125002
- Quality Certificate - Lot No.02825002
- Quality Certificate - Lot No.00825002
- Quality Certificate - Lot No.35224002
- Quality Certificate - Lot No.34524002
- Quality Certificate - Lot No.33724002
- Quality Certificate - Lot No.32524002
- Quality Certificate - Lot No.31124002
- Quality Certificate - Lot No.30324002
- Quality Certificate - Lot No.28224002
- Quality Certificate - Lot No.27624002
- Quality Certificate - Lot No.27024002
- Quality Certificate - Lot No.25324002
- Quality Certificate - Lot No.24124002
- Quality Certificate - Lot No.21924002
- Quality Certificate - Lot No.33323002
- Quality Certificate - Lot No.29323002