125 mL Corning® Reusable Glass Spinner Flask with 70 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-125

- 125 mL capacity
- 70mm center neck and 32mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary "stretch" impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$872.05 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4500-125 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 125 mL |
Sidearm Openings | 2 |
Sidearm Style | 45° |
Sidearm Cap Diameter | 32 mm (approx.) |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 32 |
Diameter | 70 mm (approx.) |
Sidearm I.D. | 24 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09225001
- Quality Certificate - Lot No.08425001
- Quality Certificate - Lot No.07725001
- Quality Certificate - Lot No.07125001
- Quality Certificate - Lot No.06325001
- Quality Certificate - Lot No.05625001
- Quality Certificate - Lot No.04125001
- Quality Certificate - Lot No.02725001
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.35224001
- Quality Certificate - Lot No.34624001
- Quality Certificate - Lot No.33724001
- Quality Certificate - Lot No.32524001
- Quality Certificate - Lot No.31124001
- Quality Certificate - Lot No.30324001
- Quality Certificate - Lot No.29624001
- Quality Certificate - Lot No.28924001
- Quality Certificate - Lot No.28224001
- Quality Certificate - Lot No.27624001
- Quality Certificate - Lot No.27024001
- Quality Certificate - Lot No.25324001
- Quality Certificate - Lot No.21324001
- Quality Certificate - Lot No.17224001
- Quality Certificate - Lot No.16424001
- Quality Certificate - Lot No.15524001
- Quality Certificate - Lot No.14424001
- Quality Certificate - Lot No.14124001
- Quality Certificate - Lot No.12424001