text.skipToContent text.skipToNavigation

Corning® Primaria™ 6-well Cell Clear Flat Bottom Surface-Modified Multiwell Culture Plate, with Lid, Sterile,50/Case

Product Number353846

E-mail

Corning® Primaria™ 6-well Clear Multiwell Plate is comprised of clear surface-modified polystyrene for enhanced cell culture. Flat bottom, with low evaporation lid, individually wrapped, sterile, 50/case

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Corning® Primaria™ surface treatment
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual trays are PET (Code 1) and recyclable
  • Working volume of Media is 2.5-3 mL
  • Working volume of Trypsin is 0.2-0.3 mL (Your lab protocol may call for another proteolytic enzyme.)

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


250,92 $ per case

Out of Stock

Details
Product Number   353846
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Surface Treatment   Corning Primaria  
Sterile   Yes  
Specifications Documents